Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSR - Safety relays
Bill of material
ABB - JSR1T 0.5s 24DC - Safety expansion relay - Not for new applications
Product ID
Description
Safety expansion relay - Not for new applications
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Release-delay
- - - s
Customs tariff number
Type
Preview - Generation
预览
3D
2D

分类
CNS
Object Properties:
Order Number: 2TLA010015R1000
Description long: Safety expansion relay - for expanding the outputs of safety relays. Time delay 0.5 sec. Relay outputs 4NO/1NC
Description short: Safety expansion relay - Not for new applications
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 85364110
ETIM 8.0
Device for monitoring of safety-related circuits:
Release-delay: - - - s
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V