Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MP2 - Modular pushbutton
Bill of material
ABB - 1SFA611101R1004 + MP2-10L Pushbutton
Product Id
Extended Product Type
Invoice Description
Type
S/N Code Number
Description
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Colour button
Number of command positions
1
Construction type lens
Round
Hole diameter
22 mm
Type of button
Flat
Suitable for illumination
With protective cover
false
Labelled
false
Switching function latching
true
Spring-return
false
With front ring
true
Material front ring
Colour front ring
Degree of protection (IP), front side
IP66
Degree of protection (NEMA), front side
4X
Customs tariff number
8536501999
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:46 PM
Part number1SFA611101R1004
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/e7b416f8-a0ad-4e55-b6b7-d547507dfec0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:46 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFA611101R1004
Description long: The MP2-10L Pushbutton is: Maintained - Flush - Blue - Non-illuminated - Black Plastic - No contact block This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
Description short: Blue Modular Pushbutton
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFA611101R1004
Customs Tariff Number: 8536501999
ETIM 8.0
Front element for push button:
Hole diameter: 22 mm
Colour button: Blue
Suitable for illumination: false
Number of command positions: 1
Spring-return: false
Labelled: false
Type of button: Flat
Colour front ring: Black
Degree of protection (IP), front side: IP66
With protective cover: false
Material front ring: Plastic
With front ring: true
Construction type lens: Round
Switching function latching: true
Degree of protection (NEMA), front side: 4X