Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MLBL - LED-block
Bill of material
ABB - 1SFA611621R1044 + MLBL-04L LED block
Product Id
Extended Product Type
Invoice Description
Type
S/N Code Number
Description
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Transformer integrated
false
With integrated voltage decreasing resistor
false
With light source
true
With integrated diode
true
Lamp holder
None
Rated voltage Ue at AC 50 Hz
V
Rated voltage Ue at AC 60 Hz
V
Rated voltage Ue at DC
V
Voltage type for actuating
Lamp type
LED
Connection type auxiliary circuit
Screw connection
Colour lamp
Type of fastening
Front fastening
Customs tariff number
85369001
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:44 PM
Part number1SFA611621R1044
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/ede9c086-29e0-47d1-b47c-681ce39ed6a9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:44 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFA611621R1044
Description long: The MLBL-04L LED block is: - Blue - Illuminated - Front mounting - 110 ... 130 V This LED block is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
Description short: Blue Modular LED block
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFA611621R1044
Customs Tariff Number: 85369001
ETIM 8.0
Lamp holder block for control circuit devices:
Lamp holder: None
Transformer integrated: false
With integrated voltage decreasing resistor: false
With integrated diode: true
Colour lamp: Blue
Lamp type: LED
Type of fastening: Front fastening
With light source: true
Connection type auxiliary circuit: Screw connection
Rated voltage Ue at AC 50 Hz: 110, 110 V
Rated voltage Ue at AC 60 Hz: 110, 110 V
Rated voltage Ue at DC: -, - V
Voltage type for actuating: