Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA95 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SFL431022R8600 + UA95-30-00 400-415V 50Hz / 415-440V 60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Other
Number of normally open contacts as main contact
3
Number of normally closed contacts as main contact
0
Rated blind power at 400 V, 50 Hz
65 kvar
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL431022R8600
Description long: A 3-phase Contactor suitable for Capacitor switching application. Maximum permissible peak current 30 times the nominal RMS current. Operated with a control voltage, versions from 24…….690 V
Description short: UA95-30-00 400-415V 50Hz / 415-440V 60Hz Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL431022R8600
Customs Tariff Number: 85364900
ETIM 8.0
Capacitor contactor:
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated control supply voltage Us at AC 50HZ: 400 - 415 V
Rated control supply voltage Us at AC 60HZ: 415 - 440 V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit: Other
Rated blind power at 400 V, 50 Hz: 65 kvar
Voltage type for actuating: AC