Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TAL16 - 3 or 4-pole Contactors - DC Operated
Bill of material
ABB - 1SBL183060R5101 + TAL16-30-01RT 17-32V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
17 - 32 V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
30 A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Modular version
false
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL183060R5101
Description long: TAL16 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAL..RT contactors are the Ring Tongue terminal version of the TAL... range. The TAL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. TAL... contactors are fitted with low consumption DC coils and offer a large coil voltage range.
Description short: TAL16-30-01RT 17-32V DC Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL183060R5101
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 7.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie at AC-3, 400 V: 17 A
Rated operation current Ie at AC-1, 400 V: 30 A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 17 - 32 V
Type of electrical connection of main circuit: Other
Voltage type for actuating: DC
cadenas_class
: