Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
NSL - Contactor relays - DC Operated
Bill of material
ABB - 1SBH103001R8840 + NSL40E-88 220VDC Contactor Relay
Product ID
1SBH103001R8840
Extended Product Type
NSL40E-88
Invoice Description
NSL40E-88 220VDC Contactor Relay
Description
Screw terminals
Long Description
International product number
3471523056282
Product number of the Manufacturer
1SBH103001R8840
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - -
V
Voltage type for actuating
Rated operation current Ie, 400 V
A
Connection type auxiliary circuit
Mounting method
Interface
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact, delayed switching
Number of auxiliary contacts as normally open contact, leading
Number of auxiliary contacts as change-over contact
With LED indication
Suitable for manual operation
Customs tariff number
85364900
Deeplink product page
Type
NSL40E
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBH103001R8840
Description long: NSL... contactor relays are used for switching auxiliary circuits and control circuits. - Poles and auxiliary contacts blocks: 4-pole contactor relays, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
Description short: NSL40E-88 220VDC Contactor Relay
Product website:
Customs Tariff Number: 85364900
GTIN-Code: 3471523056282
ECLASS 12.0
27-37-10-01 - Contactor relay:
Assembly type:
interface present:
Number of auxiliary contacts as shutter:
Number of auxiliary contacts as opener:
Rated operating current Ie, 400 V: A
manual operation possible:
Number of auxiliary contacts as changer:
min. rated control voltage Us with AC 50 Hz: - - - V
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
LED display present:
Connection type:
number of auxiliary contacts as normally closed contact, delayed switching:
Number of auxiliary contacts as make contacts, leading:
Type of actuation:
ECLASS 13.0
27-37-10-01 - Contactor relay:
Assembly type:
interface present:
Number of auxiliary contacts as shutter:
Number of auxiliary contacts as opener:
Rated operating current Ie, 400 V: A
Number of auxiliary contacts as changer:
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
LED display present:
Connection type:
number of auxiliary contacts as normally closed contact, delayed switching:
Number of auxiliary contacts as make contacts, leading:
Type of actuation:
ECLASS 14.0
27-37-10-01 - Contactor relay:
ETIM 8.0
Contactor relay:
Mounting method:
Interface:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie, 400 V: A
Suitable for manual operation:
Number of auxiliary contacts as change-over contact:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
With LED indication:
Connection type auxiliary circuit:
Number of auxiliary contacts as normally closed contact, delayed switching:
Number of auxiliary contacts as normally open contact, leading:
Voltage type for actuating:
ETIM 9.0
Contactor relay:
Mounting method:
Interface:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie, 400 V: A
Suitable for manual operation:
Number of auxiliary contacts as change-over contact:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
With LED indication:
Connection type auxiliary circuit:
Number of auxiliary contacts as normally closed contact, delayed switching:
Number of auxiliary contacts as normally open contact, leading:
Voltage type for actuating:
ETIM 10.0
Auxiliary contactor, relay:
Mounting method:
Interface:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie, 400 V: A
Suitable for manual operation:
Number of auxiliary contacts as change-over contact:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
With LED indication:
Connection type auxiliary circuit:
Number of auxiliary contacts as normally closed contact, delayed switching:
Number of auxiliary contacts as normally open contact, leading:
Voltage type for actuating: