Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GF875 - 2-pole contactor with two aux blocks
Bill of material
ABB - 1SFL617731R5122 + GF875-20-22-51 Contactor
Product ID
Extended Product Type
Invoice Description
Description
2-pole contactor with two aux blocks
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC/DC
Modular version
false
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Connection rail
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
2
Customs tariff number
8536490099
Deeplink product page
Link to product detail page
Type
GF875-20-22
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL617731R5122
Description long: A 2-phase Contactor suitable for PV solar power applications up to max 1500V DC. Operated with wide voltage range 24-60V DC/AC 50/60Hz
Description short: GF875-20-22-51 24-60V 50/60Hz/DC Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL617731R5122
Customs Tariff Number: 8536490099
GTIN-Code: 7320500541272
ETIM 8.0
Power contactor, DC switching:
Modular version: false
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated control supply voltage Us at AC 50HZ: 24 - 60 V
Rated control supply voltage Us at AC 60HZ: 24 - 60 V
Rated control supply voltage Us at DC: 24 - 60 V
Type of electrical connection of main circuit: Connection rail
Voltage type for actuating: AC/DC
ETIM 9.0
Power contactor, DC switching:
Modular version: false
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated control supply voltage AC 50 Hz: 24 - 60 V
Rated control supply voltage AC 60 Hz: 24 - 60 V
Rated control supply voltage DC: 24 - 60 V
Type of electrical connection of main circuit: Connection rail
Voltage type for actuating: AC/DC
eclass
27-37-10-18 - Power contactor, direct current switching:
max. rated control supply voltage Us: 24 - 60 V
min. rated control voltage Us with AC 50 Hz: 24 - 60 V
min. rated control voltage Us with AC 60 Hz: 24 - 60 V
min. rated control voltage Us with DC: 24 - 60 V
Number of auxiliary contacts as opener: 2
Number of auxiliary contacts as shutter: 2
Number of main contacts as opener: 0
Number of making contacts and main contacts: 2
Type of actuation: AC/DC
Connection type: Connection rail
suitable for series installation: false