Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GAF185 - DC Switching Contactors to connect 3-poles in series - AC or DC Operated
Bill of material
ABB - 1SFL497025R6911 + GAF185-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Contactor with one aux. block on the left hand side
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
GAF185-10-11
Procurement
Last updateSep 13, 2024, 7:10 AM
Part number1SFL497025R6911
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/77cb8178-f5a4-4710-933d-2dad37313148
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 13, 2024, 7:10 AM
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL497025R6911
Description long: A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC
Description short: GAF185-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL497025R6911
Customs Tariff Number: 85364900
GTIN-Code: 7320500383759
ETIM 8.0
Power contactor, DC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
ETIM 9.0
Power contactor, DC switching:
Rated control supply voltage AC 50 Hz: - - - V
Rated control supply voltage AC 60 Hz: - - - V
Rated control supply voltage DC: - - - V
eclass
27-37-10-18 - Power contactor, direct current switching:
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V