Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GAF1250 - DC Switching Contactors to connect 3-poles in series - AC or DC Operated
Bill of material
ABB - 1SFL647025R6911 + GAF1250-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Contactor with one aux. block on the left hand side
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Connection rail
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
1
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
GAF1250-10-11
Procurement
Last updateMay 9, 2025, 10:07 PM
Part number1SFL647025R6911
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 9, 2025, 10:07 PM
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL647025R6911
Description long: A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC
Description short: GAF1250-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL647025R6911
Customs Tariff Number: 85364900
GTIN-Code: 7320500400814
ETIM 8.0
Power contactor, DC switching:
Modular version: false
Number of normally open contacts as main contact: 1
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated control supply voltage Us at AC 50HZ: 48 - 130 V
Rated control supply voltage Us at AC 60HZ: 48 - 130 V
Rated control supply voltage Us at DC: 48 - 130 V
Type of electrical connection of main circuit: Connection rail
Voltage type for actuating: AC/DC
ETIM 9.0
Power contactor, DC switching:
Modular version: false
Number of normally open contacts as main contact: 1
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated control supply voltage AC 50 Hz: 48 - 130 V
Rated control supply voltage AC 60 Hz: 48 - 130 V
Rated control supply voltage DC: 48 - 130 V
Type of electrical connection of main circuit: Connection rail
Voltage type for actuating: AC/DC
eclass
27-37-10-18 - Power contactor, direct current switching:
max. rated control supply voltage Us: 48 - 130 V
min. rated control voltage Us with AC 50 Hz: 48 - 130 V
min. rated control voltage Us with AC 60 Hz: 48 - 130 V
min. rated control voltage Us with DC: 48 - 130 V
Number of auxiliary contacts as opener: 1
Number of auxiliary contacts as shutter: 1
Number of main contacts as opener: 0
Number of making contacts and main contacts: 1
Type of actuation: AC/DC
Connection type: Connection rail
suitable for series installation: false