Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AX80 - 3-pole contactors - AC operated
Bill of material
ABB - 1SBL411074R8100 + AX80-30-00-81 24V 50/60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
3-Pole Contactors - AC Operated
Long Description
AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories.
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
125 A
Rated operation current Ie at AC-3, 400 V
80 A
Rated operation power at AC-3, 400 V
37 kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AX80-30-00
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL411074R8100
Description long: AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories.
Description short: AX80-30-00-81 24V 50/60Hz Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL411074R8100
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 37 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 80 A
Rated operation current Ie at AC-1, 400 V: 125 A
Rated control supply voltage Us at AC 50HZ: 24 - 24 V
Rated control supply voltage Us at AC 60HZ: 24 - 24 V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC