Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
AX260 - 3-pole contactors - AC operated
Bill of material
ABB - 1SFL547074R8311 + AX260-30-11-83 Contactor
Product ID
1SFL547074R8311
Extended Product Type
AX260-30-11-83
Invoice Description
AX260-30-11-83 Contactor
Description
3-Pole Contactors - AC Operated, 1 NO. & 1 N.C side mounted auxiliary contact block
Long Description
AX260-30-11-83 Contactor
International product number
7320500514702
Product number of the Manufacturer
1SFL547074R8311
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AX260-30-11
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL547074R8311
Description long: AX260-30-11-83 Contactor
Description short: AX260-30-11-83 Contactor
Product website: https://new.abb.com/products/ABB1SFL547074R8311
Customs Tariff Number: 85364900
GTIN-Code: 7320500514702
ECLASS 12.0
27-37-10-03 - Power contactor, AC switching:
min. rated control voltage Us with AC 50 Hz: - - - V
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
ECLASS 13.0
27-37-10-03 - Power contactor, AC switching:
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
ECLASS 14.0
27-37-10-03 - Power contactor, AC switching:
ETIM 8.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
ETIM 9.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
ETIM 10.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V