Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 20
Company
ABB Low Voltage & Systems
Description
AX25 - 3-pole contactors - AC operated
Bill of material
ABB - 1SBL931074R8810 + AX25-30-10-88 230-240V50Hz/240V-260V60Hz Contactor
Product ID
1SBL931074R8810
Extended Product Type
AX25-30-10-88
Invoice Description
AX25-30-10-88 230-240V50Hz/240V-260V60Hz Contactor
Description
3-Pole Contactors - AC Operated
Long Description
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
International product number
3471522397881
Product number of the Manufacturer
1SBL931074R8810
Rated control supply voltage Us at AC 50HZ
230 - 240
V
Rated control supply voltage Us at AC 60HZ
240 - 260
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
32 A
Rated operation current Ie at AC-3, 400 V
25 A
Rated operation power at AC-3, 400 V
11 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AX25-30-10
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Suitable for distribution board: false
Rated operation power at AC-3, 400 V: 11 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 25 A
Rated operation current Ie at AC-1, 400 V: 32 A
Rated control supply voltage AC 50 Hz: 230 - 240 V
Rated control supply voltage AC 60 Hz: 240 - 260 V
Rated control supply voltage DC: - - - V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC
CNS
Object Properties:
Order Number: 1SBL931074R8810
Description long: AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
Description short: AX25-30-10-88 230-240V50Hz/240V-260V60Hz Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL931074R8810
Customs Tariff Number: 85364900
GTIN-Code: 3471522397881
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 11 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 25 A
Rated operation current Ie at AC-1, 400 V: 32 A
Rated control supply voltage Us at AC 50HZ: 230 - 240 V
Rated control supply voltage Us at AC 60HZ: 240 - 260 V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC
ETIM 9.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 11 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 25 A
Rated operation current Ie at AC-1, 400 V: 32 A
Rated control supply voltage AC 50 Hz: 230 - 240 V
Rated control supply voltage AC 60 Hz: 240 - 260 V
Rated control supply voltage DC: - - - V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 11 kW
Rated operating current Ie with AC-1, 400 V: 32 A
Rated operating current Ie with AC-3, 400 V: 25 A
max. rated control supply voltage Us: 230 - 240 V
min. rated control voltage Us with AC 50 Hz: 230 - 240 V
min. rated control voltage Us with AC 60 Hz: 240 - 260 V
min. rated control voltage Us with DC: - - - V
Number of auxiliary contacts as opener: 0
Number of auxiliary contacts as shutter: 1
Number of main contacts as opener: 0
Number of making contacts and main contacts: 3
Type of actuation: AC
Connection type: Screw connection
suitable for series installation: false