Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASL16 - 3-pole Contactors - DC Operated
Bill of material
ABB - 1SBL123001M8810 + ASL16-30-10-88M 220VDC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Deeplink product page
Type
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL123001M8810
Description long: ASL16 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The ASL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. ASL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
Description short: ASL16-30-10-88M 220VDC Contactor
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 85364900
GTIN-Code: 3471523060883
ETIM 8.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
Power contactor, DC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
ETIM 9.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage AC 50 Hz: - - - V
Rated control supply voltage AC 60 Hz: - - - V
Rated control supply voltage DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
Power contactor, DC switching:
Rated control supply voltage AC 50 Hz: - - - V
Rated control supply voltage AC 60 Hz: - - - V
Rated control supply voltage DC: - - - V
cadenas_class
:
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: kW
Rated operating current Ie with AC-1, 400 V: A
Rated operating current Ie with AC-3, 400 V: A
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
Number of auxiliary contacts as opener:
Number of auxiliary contacts as shutter:
Number of main contacts as opener:
Number of making contacts and main contacts:
Type of actuation:
Connection type:
suitable for series installation:
27-37-10-18 - Power contactor, direct current switching:
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V