Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 29
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AS09 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL101001R2301 + AS09-30-01-23 110V50/60HZ Contactor
Product ID
1SBL101001R2301
Extended Product Type
AS09-30-01-23
Invoice Description
AS09-30-01-23 110V50/60HZ Contactor
Description
Screw terminals
Long Description
International product number
3471523033238
Product number of the Manufacturer
1SBL101001R2301
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Deeplink product page
Type
AS 09-30-01
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Suitable for distribution board:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage AC 50 Hz: - - - V
Rated control supply voltage AC 60 Hz: - - - V
Rated control supply voltage DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
CNS
Object Properties:
Order Number: 1SBL101001R2301
Description long: AS09 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The AS... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
Description short: AS09-30-01-23 110V50/60HZ Contactor
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 85364900
GTIN-Code: 3471523033238
ETIM 8.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
ETIM 9.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage AC 50 Hz: - - - V
Rated control supply voltage AC 60 Hz: - - - V
Rated control supply voltage DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
cadenas_class
:
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: kW
Rated operating current Ie with AC-1, 400 V: A
Rated operating current Ie with AC-3, 400 V: A
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
Number of auxiliary contacts as opener:
Number of auxiliary contacts as shutter:
Number of main contacts as opener:
Number of making contacts and main contacts:
Type of actuation:
Connection type:
suitable for series installation: