Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFS580 - 3-pole Contactors for safety applications - AC or DC operated
Bill of material
ABB - 1SFL617081R6912 + AFS580-30-12-69
Product ID
1SFL617081R6912
Extended Product Type
AFS580-30-12-69
Invoice Description
AFS580-30-12-69
Description
Bar terminals - PLC or 48-130 V AC/DC
Long Description
International product number
7320500540848
Product number of the Manufacturer
1SFL617081R6912
Rated control supply voltage Us at AC 50HZ
48 - 130
V
Rated control supply voltage Us at AC 60HZ
48 - 130
V
Rated control supply voltage Us at DC
48 - 130
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
800 A
Rated operation current Ie at AC-3, 400 V
580 A
Rated operation power at AC-3, 400 V
315 kW
Rated operation power NEMA
186.4250 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AFS580-30-12-69
Procurement
Last updateJul 25, 2025, 9:55 AM
Part number1SFL617081R6912
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jul 25, 2025, 9:55 AM
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Suitable for distribution board: false
Rated operation power at AC-3, 400 V: 315 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 580 A
Rated operation current Ie at AC-1, 400 V: 800 A
Rated control supply voltage AC 50 Hz: 48 - 130 V
Rated control supply voltage AC 60 Hz: 48 - 130 V
Rated control supply voltage DC: 48 - 130 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 186.4250 kW
CNS
Object Properties:
Order Number: 1SFL617081R6912
Description long: The AFS580-30-12-69 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted 1 left (1 N.O + 1 N.C.) and fixed 1 right (1 N.C.) side mounted auxiliary contact blocks with Main Circuit Bars connections, controlling motors up to 315 kW / 400 V AC (AC-3) or 500 hp / 480 V UL and switching power circuits up to 800 A (AC-1) or 750 A UL general use. AFS contactors can be easily integrated in machine manufacturer’s systems complying with main standards EN ISO 13849 and EN 62061 - guaranteeing the safe use of your machinery and equipment. An easily identifiable yellow low energy auxiliary contact block ensures the status feedback circuits required in machine safety applications. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short:
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL617081R6912
Customs Tariff Number: 85364900
GTIN-Code: 7320500540848
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 315 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 580 A
Rated operation current Ie at AC-1, 400 V: 800 A
Rated control supply voltage Us at AC 50HZ: 48 - 130 V
Rated control supply voltage Us at AC 60HZ: 48 - 130 V
Rated control supply voltage Us at DC: 48 - 130 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 186.4250 kW
ETIM 9.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 315 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 580 A
Rated operation current Ie at AC-1, 400 V: 800 A
Rated control supply voltage AC 50 Hz: 48 - 130 V
Rated control supply voltage AC 60 Hz: 48 - 130 V
Rated control supply voltage DC: 48 - 130 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 186.4250 kW
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 315 kW
Rated operating current Ie with AC-1, 400 V: 800 A
Rated operating current Ie with AC-3, 400 V: 580 A
max. rated control supply voltage Us: 48 - 130 V
min. rated control voltage Us with AC 50 Hz: 48 - 130 V
min. rated control voltage Us with AC 60 Hz: 48 - 130 V
min. rated control voltage Us with DC: 48 - 130 V
Number of auxiliary contacts as opener: 2
Number of auxiliary contacts as shutter: 1
Number of main contacts as opener: 0
Number of making contacts and main contacts: 3
Type of actuation: AC/DC
Connection type: Screw connection
suitable for series installation: false