Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFS146 - 3-pole Contactors for safety applications - AC or DC operated
Bill of material
ABB - 1SFL467081R3412 + AFS146-30-12-34
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
225 A
Rated operation current Ie at AC-3, 400 V
146 A
Rated operation power at AC-3, 400 V
75 kW
Rated operation power NEMA
37.2850 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Procurement
Last updateJun 17, 2024, 3:51 PM
Part number1SFL467081R3412
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/b898e9f9-0380-4fa7-ae92-ea457d1f9f0c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:51 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL467081R3412
Description long: The AFS146-30-12-34 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted 1 left (1 N.O + 1 N.C.) and fixed 1 right (1 N.C.) side mounted auxiliary contact blocks with double clamp connections, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. AFS contactors can be easily integrated in machine manufacturer’s systems complying with main standards EN ISO 13849 and EN 62061 - guaranteeing the safe use of your machinery and equipment. An easily identifiable yellow low energy auxiliary contact block ensures the status feedback circuits required in machine safety applications. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AFS146-30-12-34
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL467081R3412
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 75 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 146 A
Rated operation current Ie at AC-1, 400 V: 225 A
Rated control supply voltage Us at AC 50HZ: 250 - 500 V
Rated control supply voltage Us at AC 60HZ: 250 - 500 V
Rated control supply voltage Us at DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW