Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFC30 - 3 Poles AC Operated
Bill of material
ABB - 1SBL271001R8800 + AFC30-30-00-88 230-240V50Hz 240-260V60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
50 A
Rated operation current Ie at AC-3, 400 V
32 A
Rated operation power at AC-3, 400 V
15 kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Type
Rated operation power NEMA
14.9140 kW
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The AFC30-30-00-88 is a 3-pole - 690 V IEC or 600 V UL contactor withScrew terminals, mainly controlling power circuits up to 15 kW / 400 V AC (AC-3) or 20 hp / 480 V AC UL and 50 A (AC-1) or 50 A UL general use. Within the AF platform, AFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 230 ... 240 V AC 50 Hz / 240 ... 260 V AC 60 Hz). AFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
Description short: AFC30-30-00-88 230-240V50Hz 240-260V60Hz Contactor
GTIN-Code: 3471523014985
Order Number: 1SBL271001R8800
Product website: https://new.abb.com/products/ABB1SBL271001R8800
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 15 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 32 A
Rated operation current Ie at AC-1, 400 V: 50 A
Rated control supply voltage Us at AC 50HZ: 230 - 260 V
Rated control supply voltage Us at AC 60HZ: 230 - 260 V
Rated control supply voltage Us at DC: 230 - 260 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC
Rated operation power NEMA: 14.9140 kW