Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF63 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL377010R7000 + AF63-30-00RT 100-250V 50Hz / 100-250V 60Hz / 100-250V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL377010R7000
Description long: AF63 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC and 220 V DC. The contactors can also be used for many other applications such as bypass, capacitor switching, lighting, DC power circuits... The AF... contactors are fitted with an electronic coil interface which accepts a wide control voltage range, on AC 50/60 Hz or DC supplies. The same contactor can accept various supply voltages according to the different countries where the electrical equipment will be installed, or some fluctuation in the control voltage due to the local supply or network. The AF... contactors are also fully suitable for operation in AC or DC control circuit liable to voltage interruptions or voltage dip risks. Advantages: - Wide voltage range, e.g. 100 ... 250 V AC and DC - Can manage large voltage variations - Reduced power consumption - Very distinct closing and opening - Noise free - Can withstand voltage interruptions or voltage dips in the control supply (≤ 20 ms). The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.
Description short: AF63-30-00RT 100-250V 50Hz / 100-250V 60Hz / 100-250V DC Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL377010R7000
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
cadenas_class
: