Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
A9 - 3 or 4-pole Contactors - AC Operated
Bill of material
ABB - 1SBL141001R9000 + A9-30-10 264 V 60HZ CTC2000007R0001 Contactor
Product ID
1SBL141001R9000
Extended Product Type
A9-30-10 264 V 60HZ CTC2000007R0001
Invoice Description
A9-30-10 264 V 60HZ CTC2000007R0001 Contactor
Description
Screw Terminals
Long Description
A9-30-10 264 V 60HZ CTC2000007R0001 Contactor
International product number
3471522255907
Product number of the Manufacturer
1SBL141001R9000
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
A 9-30-10
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL141001R9000
Description long: A9-30-10 264 V 60HZ CTC2000007R0001 Contactor
Description short: A9-30-10 264 V 60HZ CTC2000007R0001 Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL141001R9000
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
cadenas_class
: