Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
DRAF12 - Enclosed D.O.L starter
Bill of material
ABB - 1SBK154237R1100 + DRAF12-11S 24-60V50/60HZ
Product Id
1SBK154237R1100
Extended Product Type
DRAF12-11S 24-60V50/60HZ
Invoice Description
DRAF12-11S 24-60V50/60HZ
DRAF12-11S
Description
Screw Terminals Enclosed Starter mm
Short Description
DRAF12-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
Long Description
DRAF12-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
International product number
3471522144317
Product number of the Manufacturer
1SBK154237R1100
Manufacturer Name
ABB
Number of command positions
2
Construction type housing
Surface mounting housing
Material housing
Plastic
Housing material quality
ABS
Diameter openings
20 mm
Colour housing cover
Other
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4X
Width
107 mm
Height
230 mm
Depth
131 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Customs Tariff Number: 85364900
Description long: DRAF12-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
Description short: DRAF12-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
GTIN-Code: 3471522144317
Order Number: 1SBK154237R1100
Product website: https://new.abb.com/products/ABB1SBK154237R1100
ECLASS 12.0
27-37-12-05 - Housing for command and alarm devices:
width: 107 mm
height: 230 mm
depth: 131 mm
Diameter of openings: 20 mm
Number of control centers: 2
Housing color of upper part: Other
material of housing: Plastic
Housing construction form: Surface mounting housing
degree of protection: IP66
protection type (NEMA): 4X
Material body: ABS
ECLASS 13.0
27-37-12-05 - Housing for command and alarm devices:
width: 107 mm
height: 230 mm
depth: 131 mm
Diameter of openings: 20 mm
Number of control centers: 2
Housing color of upper part: Other
material of housing: Plastic
Housing construction form: Surface mounting housing
degree of protection: IP66
Degree of protection (NEMA): 4X
Material body: ABS
ECLASS 14.0
27-37-12-05 - Housing for command and alarm devices:
ETIM 8.0
Enclosure for control circuit devices:
Width: 107 mm
Height: 230 mm
Depth: 131 mm
Diameter openings: 20 mm
Number of command positions: 2
Colour housing cover: Other
Material housing: Plastic
Construction type housing: Surface mounting housing
Degree of protection (IP): IP66
Degree of protection (NEMA): 4X
Housing material quality: ABS
ETIM 9.0
Enclosure for control circuit devices:
Width: 107 mm
Height: 230 mm
Depth: 131 mm
Diameter openings: 20 mm
Number of command positions: 2
Colour housing cover: Other
Material housing: Plastic
Construction type housing: Surface mounting housing
Degree of protection (IP): IP66
Degree of protection (NEMA): 4X
Housing material quality: ABS
ETIM 10.0
Enclosure for control circuit devices:
Width: 107 mm
Height: 230 mm
Depth: 131 mm
Diameter openings: 20 mm
Number of command positions: 2
Colour housing cover: Other
Material housing: Plastic
Construction type housing: Surface mounting housing
Degree of protection (IP): IP66
Degree of protection (NEMA): 4X
Housing material quality: ABS