Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PS1-K - 3-Phase Busbar Push-in
Bill of material
ABB - 1SAM301903R1005 + PS1-5-0-65K 3-phase busbar 5x MS132-K, 65A
Product Id
Extended Product Type
Invoice Description
Type
Description
3-Phase Busbar Push-in
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Number of phases
3
Number of poles
3
Suitable for number of devices
Module width
14 mm
Cross section
8 mm²
Length
mm
Width in number of modular spacings
Rated permanent current Iu
65 A
Type of electric connection
Pin
Insulated
true
Rated surge voltage
6 kV
Conditioned rated short-circuit current Iq
100 kA
Max. rated operation voltage Ue
690 V
Rated short-time withstand current lcw
100 kA
Suitable for devices with N-conductor
false
Suitable for devices with auxiliary switch
Colour
Grey
Customs tariff number
85369010
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:40 PM
Part number1SAM301903R1005
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/01dbe131-33cd-4645-8929-731d1c33ee0e
Valuta:
$
£
¥
CN¥
Tutte le informazioni senza garanzia
Ultimo aggiornamento: Oct 18, 2023, 7:40 PM
Preview - Generation
Anteprima
3D
2D

Classificazioni
CNS
Object Properties:
Order Number: 1SAM301903R1005
Description long: PS1-5-0-65K 3-phase busbar enables an easy and fast parallel connection of 5x MS132-K manual motor starters without the need of any tools by simply pushing the busbar into the terminals. The feeder block is intergated into the busbar, optimizing logistics and planning by reducing the amount of needed parts. The rated current is 65 A. PS1-K busbars are certified for UL Type E and Type F applications.
Description short: PS1-5-0-65K 3-phase busbar
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85369010
ETIM 8.0
Phase busbar:
Colour: Grey
Insulated: true
Number of phases: 3
Cross section: 8 mm²
Rated permanent current Iu: 65 A
Number of poles: 3
Length: 222.3 mm
Conditioned rated short-circuit current Iq: 100 kA
Width in number of modular spacings: 12.7
Rated surge voltage: 6 kV
Type of electric connection: Pin
Rated short-time withstand current lcw: 100 kA
Suitable for devices with auxiliary switch: false
Suitable for devices with N-conductor: false
Suitable for number of devices: 5
Max. rated operation voltage Ue: 690 V
Module width: 14 mm