Catalog navigation
Выбор CAD модели
Доступные продукты: 19
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PS1 - 3-phase busbar for MS116/MS132/MO132
Bill of material
ABB - 1SAM201906R1124 + PS1-4-2-65 3-phase busbar for 4 MS116 / MS132 with 2 HK/SK, Ie=65A
Product Id
Extended Product Type
Invoice Description
Type
Description
3-Phase Busbar
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Number of phases
3
Number of poles
Suitable for number of devices
Module width
14 mm
Cross section
mm²
Length
mm
Width in number of modular spacings
Rated permanent current Iu
A
Type of electric connection
Fork
Insulated
true
Rated surge voltage
6 kV
Conditioned rated short-circuit current Iq
100 kA
Max. rated operation voltage Ue
690 V
Rated short-time withstand current lcw
100 kA
Suitable for devices with N-conductor
false
Suitable for devices with auxiliary switch
Colour
Grey
Customs tariff number
85369010
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:40 PM
Part number1SAM201906R1124
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/6d920a55-1608-46d6-acab-3721ffb7f7ae
Валюта:
$
£
¥
CN¥
Вся информация без гарантии
Последнее обновление: Oct 18, 2023, 7:40 PM
Preview - Generation
Предпросмотр
3D
2D

Классификации
CNS
Object Properties:
Order Number: 1SAM201906R1124
Description short: PS1-4-2-65 3-phase busbar
Description long: PS1-4-2-65 3-phase busbars ensure a quick and safe connection of 4 MS132 or MS116 manual motor starters with 2 lateral auxiliary contacts and are therefore a cost effective solution. The rated current is 65 A.
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85369010
ETIM 8.0
Phase busbar:
Colour: Grey
Insulated: true
Number of phases: 3
Cross section: 8 mm²
Rated permanent current Iu: 65 A
Number of poles: 3
Length: 230.5 mm
Conditioned rated short-circuit current Iq: 100 kA
Width in number of modular spacings: 13.1
Rated surge voltage: 6 kV
Type of electric connection: Fork
Rated short-time withstand current lcw: 100 kA
Suitable for devices with auxiliary switch: true
Suitable for devices with N-conductor: false
Suitable for number of devices: 4
Max. rated operation voltage Ue: 690 V
Module width: 14 mm