카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
IB132 - IP65 enclosure
Bill of material
ABB - 1SAM201911R1010 + IB132-G Enclosure, GY/BK, IP65 Standard version, 3 times lockable
Product Id
Extended Product Type
Invoice Description
Type
Description
IP65 enclosure
Aditional document
Weight
kg
Certificates
part number
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Material housing
Plastic
Width
118 mm
Height
194 mm
Depth
119 mm
With transparent cover
false
Suitable for emergency stop
false
Model
Surface mounting
Degree of protection (IP)
IP65
Degree of protection (NEMA)
12
Customs tariff number
85389099
Deeplink product page
Link to product detail page
미리보기 - 생성
프리뷰
3D
2D

분류
CNS
Object Properties:
Order Number: IB132-G
Description long: IB132-G enclosure is suitable for manual motor starter MS116/MS132. The combination of manual motor starter and enclosure allows to setup all required control and protection functions for single machine installations. The enclosure has a IP65 degree of protection. Additional mounting of auxiliary and signalling contacts, shunt trips and undervoltage release is possible. The handle is up to 3-times lockable in OFF position.
Description short: IB132-G Enclosure, GY/BK, IP65
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
Physical Properties:
Mass: 0 kg
전기 농축:
ETIM 8.0
Empty enclosure for switchgear:
Width: 118 mm
Model: Surface mounting
Height: 194 mm
Depth: 119 mm
With transparent cover: false
Suitable for emergency stop: false
Material housing: Plastic
Degree of protection (IP): IP65
Degree of protection (NEMA): 12
Electro Quality
인증:
eclass
27-37-13-01 - Empty housing for switch devices:
product article number of manufacturer: IB132-G
Manufacturer name: ABB
description of product type: IP65 enclosure
address of additional link: