Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
DMS132 - IP65 door mounting kit
Bill of material
ABB - 1SAM201912R1010 + DMS132-G Door Mounting Kit, GY/BK, IP65 Standard version, 3 times lockable
Product Id
Extended Product Type
Invoice Description
Type
Description
IP65 door mounting kit
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Type of accessory/spare part
Mounting set
Accessory
true
Spare part
false
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Preview - Generation
Anteprima
3D
2D

Classificazioni
CNS
Object Properties:
Order Number: DMS132-G
Description long: DMS132-G door mounting kit is suitable for manual motor starter MS116/MS132. The combination of manual motor starter and door mounting kit allows to setup all required control and protection functions for single machine installations. The door mounting kit has a IP65 degree of protection and can be easily integrated in cubicals and machines. Additional mounting of auxiliary and signalling contacts, shunt trips and undervoltage release is possible. The handle is 3-times lockable in OFF position.
Description short: DMS132-G Door Mounting Kit, GY/BK, IP65
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Mounting set
Accessory: true
Spare part: false