您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
jean-michel.eymery@fr.abb.com
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
Find a channel partner
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
Find a channel partner
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
可提供的產品目錄語言:
English
English
ABB - 1SAM301901R1003 + CK1-02 Short-Circuit Signaling Contact 2 NC
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Manual Motor Starters
Manual Motor Starters Accessories
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{abb_ww/low_voltage/control/manual_motor_starters/manual_motor_starters_acc/ck1.prj},{NB=abb_1SAM301901R1003_CK1-02 Short-Circuit Signaling Contact 2 NC},{PN=1SAM301901R1003},{CTN=85365080},{EXTTYPE=CK1-02},{INVDES=CK1-02 Short-Circuit Signaling Contact 2 NC},{TYPE=CK1},{DES=Short-Circuit Signal Contact, for lateral mounting at the right},{LCP=Active},{DESCSHORT=CK1-02 Short-Circuit Signaling Contact}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CK1 - Short-Circuit Signal Contact
Bill of material
ABB - 1SAM301901R1003 + CK1-02 Short-Circuit Signaling Contact 2 NC
Product Id
1SAM301901R1003
1SAM301901R1003
Extended Product Type
CK1-02
CK1-02
Invoice Description
CK1-02 Short-Circuit Signaling Contact 2 NC
CK1-02 Short-Circuit Signaling Contact 2 NC
Type
CK1
Description
Short-Circuit Signal Contact, for lateral mounting at the right
Short Description
CK1-02 Short-Circuit Signaling Contact
CK1-02 Short-Circuit Signaling Contact
Long Description
Signaling contacts CK1 with screw terminals signal the tripping of the manual motor starter in case it was caused by a short-circuit. For CK1 the indication on the device itself is done with a protruding orange button. The contact positions of CK1 need to be manually reset after a tripping event by pushing the orange button. They are attached on the right side of the manual motor starter MS116, MS132 or MS165. Signaling contacts CK1 are available as normally open or normally closed contacts.
International product number
4013614403941
4013614403941
Product number of the Manufacturer
1SAM301901R1003
1SAM301901R1003
Manufacturer Name
ABB
Number of contacts as change-over contact
0
Number of contacts as normally open contact
0
0
Number of contacts as normally closed contact
2
2
Number of fault-signal switches
1
Rated operation current Ie at AC-15, 230 V
4
A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Procurement
Last update
Oct 18, 2023, 7:40 PM
Part number
1SAM301901R1003
AUSSCHREIBEN.DE
https://ausschreiben.de/catalog/abb/catalogItem/ae04bd81-3ee0-4a73-ab8e-593ea858bb52
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Oct 18, 2023, 7:40 PM
Preview - Generation
預覽
3D
2D
分類
CNS
Object Properties:
Order Number:
1SAM301901R1003
Description long:
Signaling contacts CK1 with screw terminals signal the tripping of the manual motor starter in case it was caused by a short-circuit. For CK1 the indication on the device itself is done with a protruding orange button. The contact positions of CK1 need to be manually reset after a tripping event by pushing the orange button. They are attached on the right side of the manual motor starter MS116, MS132 or MS165. Signaling contacts CK1 are available as normally open or normally closed contacts.
Description short:
CK1-02 Short-Circuit Signaling Contact
Manufacturer / brand name:
ABB
Product website:
Link to product detail page
Customs Tariff Number:
85365080
ETIM 8.0
Auxiliary contact block:
Mounting method:
Side mounting
Model:
Top mounting
Lamp holder:
None
Rated operation current Ie at AC-15, 230 V:
4
A
Type of electric connection:
Screw connection
Number of fault-signal switches:
1
Number of contacts as normally closed contact:
2
Number of contacts as normally open contact:
0
Number of contacts as change-over contact:
0