Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ESB63N - Installation Contactors
Bill of material
ABB - 1SAE351111R1440 + ESB63-40N-14 Installation Contactor 4NO/0NC, 12 V AC/DC
Product ID
Extended Product Type
Invoice Description
Description
Installation Contactor
Long Description
The ESB63..N installation contactors are used to control single and three-phase loads up to 63 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
International product number
Product number of the Manufacturer
Rated operating voltage
V
Rated operation current
63 A
Utility category
Rated excitation voltage
V
Voltage type (operating voltage)
Voltage type (excitation voltage)
Number of contacts as normally open contact
Number of contacts as normally closed contact
Slider for hand switch
false
Width in number of modular spacings
3
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
false
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Procurement
Last updateJun 17, 2024, 3:53 PM
Part number1SAE351111R1440
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/eabaedea-0f67-489d-a891-2c7a99da4ede
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:53 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SAE351111R1440
Description long: The ESB63..N installation contactors are used to control single and three-phase loads up to 63 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Description short: ESB63-40N-14 Installation Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 400 V
Width in number of modular spacings: 3
Utility category: 7
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 63 A
Additional equipment possible: true
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 4
Rated excitation voltage: 12 - 12 V
Hum-free: true
With day/night function: false