Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
WA4 - Mechanical latch
Bill of material
ABB - 1SBN040100R1011 + WA4-11 24-60V50/60HZ-DC Mechanical Latching Unit
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals AF(C) Accessory
Long Description
International product number
Product number of the Manufacturer
Type of accessory/spare part
Mechanical locking
Accessory
true
Spare part
false
Customs tariff number
85389099
Sub Type
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:40 PM
Part number1SBN040100R1011
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/7ee67c0e-1299-41a9-aab9-5097d839eb98
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: WA4-11 is a mechanical latching unit for AF09(Z) ... AF65 contactors and NF(Z) contactor relays ensuring that the contactor or contactor relay remains switched on even if there is a lack or a failure of voltage, in application such as energy conservation. Standard contactors can be easily converted into compact latched contactors. The WA4 block contains a mechanical latching device with electromagnetic impulse unlatching (AC or DC) or manual unlatching. Select quickly the WA4 coil thanks to an unlimited choice of control voltages (e.g. 24, 28, 32, 36, 42, 48, 50, 55, 60 V 50/60 Hz - DC) included inside a large range of voltages from 24 to 60 V 50/60 Hz - DC. • Extend your auxiliary control circuit by adding additional 1-pole front mounted CA4 and 2-pole side mounted CAL4 auxiliary contact blocks • Design easily your installation with 25% less depth required in panel mounting • Reduce your stock and increase your solution proposal with 50% of less variants required compared to conventional solutions.
Description short: WA4-11 24-60V50/60HZ-DC Mechanical Latching Unit
GTIN-Code: 3471523131064
Order Number: 1SBN040100R1011
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Mechanical locking
Accessory: true
Spare part: false