Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VM750H - Mechanical interlock AF400-AF1250
Bill of material
ABB - 1SFN035700R1000 + VM750H Mechanical Interlock Unit
Product ID
1SFN035700R1000
Extended Product Type
VM750H
Invoice Description
VM750H Mechanical Interlock Unit
Description
Mechanical interlock AF400-AF1250
Long Description
Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
International product number
7320500222102
Product number of the Manufacturer
1SFN035700R1000
Auxiliary contacts, extendable
false
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
VM750H
Procurement
Last updateJun 17, 2024, 3:40 PM
Part number1SFN035700R1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/0058418e-bb6f-49d1-b0c4-73b8207108cf
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFN035700R1000
Description long: Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
Description short: MECH. INTERLOCK#VM750H
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Mechanic interlock for switch:
Auxiliary contacts, extendable: false
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0