Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VM4 - Mechanical Interlock Unit
Bill of material
ABB - 1SBN030105T1000 + VM4 Mechanical Interlock Unit
Product ID
1SBN030105T1000
Extended Product Type
VM4
Invoice Description
VM4 Mechanical Interlock Unit
Desciption
No Terminal AF(C) Accessory
Long Description
VM4 is a mechanical interlock unit designed for the interlocking side-by-side without additional width of two 3-pole or 4-pole AF09...AF38, AFC09...AFC38, AFS09...AFS38 contactors. When mounted between two contactors, the VM4 mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed. The mechanical interlock unit VM4 includes 2 fixing clips (BB4).
International product number
3471523130609
Product number of the Manufacturer
1SBN030105T1000
Auxiliary contacts, extendable
false
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Customs tariff number
85389099
Type
VM4
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:40 PM
Part number1SBN030105T1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/bb3e7499-dcaf-4d3a-8d42-a250046a9909
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: VM4 is a mechanical interlock unit designed for the interlocking side-by-side without additional width of two 3-pole or 4-pole AF09...AF38, AFC09...AFC38, AFS09...AFS38 contactors. When mounted between two contactors, the VM4 mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed. The mechanical interlock unit VM4 includes 2 fixing clips (BB4).
Description short: VM4 Mechanical Interlock Unit
GTIN-Code: 3471523130609
Order Number: 1SBN030105T1000
Product website: Link to product detail page
ETIM 8.0
Mechanic interlock for switch:
Auxiliary contacts, extendable: false
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0