Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VB7 - Mini Reversing Contactor with mechanical interlock (AC)
Bill of material
ABB - GJL1311901R0012 + VB7-30-01-02 Mini Rev.Contactor 42V 40-450Hz
Product ID
Extended Product Type
Invoice Description
Description
Mini Reversing Contactor with mechanical interlock (AC)
Long Description
International product number
Product number of the Manufacturer
Function
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Rated operation power NEMA
kW
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Type of electrical connection for auxiliary- and control current circuit
Type of electrical connection of main circuit
Degree of protection (IP)
Degree of protection (NEMA)
Rail mounting possible
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Procurement
Last updateJun 17, 2024, 3:40 PM
Part numberGJL1311901R0012
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/5b7ff1ad-4692-4ada-b727-52e6f25a29b6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: GJL1311901R0012
Description long: The VB7-30-01 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 5.5 kW (AC-3). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
Description short: VB7-30-01-02 Mini Rev.Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Combination of contactors:
Function: Reversing contactor
Rated operation power at AC-3, 400 V: 5.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Rated operation current Ie at AC-3, 400 V: 12 A
Rated operation current Ie at AC-1, 400 V: 6 A
Rail mounting possible: true
Rated control supply voltage Us at AC 50HZ: 42 - 42 V
Rated control supply voltage Us at AC 60HZ: 42 - 42 V
Rated control supply voltage Us at DC: - - - V
Degree of protection (IP): IP20
Type of electrical connection of main circuit: Screw connection
Type of electrical connection for auxiliary- and control current circuit: Screw connection
Voltage type for actuating: AC
Degree of protection (NEMA): 1
Rated operation power NEMA: 2.2371 kW