Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UniSec
Bill of material
abb_SFV500architecture500612SSWO
Type of the UniSec
LOD Destination
LOD Level
Section localization
Width
mm
Height
1700 mm
Nominal current
A
Rated voltage
kV
IEC classifications
LSC2A
Internal arc classifications
IAC A-FLR
Placement in the room
Middle of the room
Protection against gas
With gas absorber (filter) mm
Type of LV
Big mm
Clearance distance
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Classifications
CNS
Object Properties:
Type Code: SFV
Geometrical Properties:
LOG Destination: Architecture
LOG: 500
Enrichi pour le BIM:
Uniclass2015
75 75 - Communications control products:
Revit
(Metric) Generic Model:
OmniClass 2006
23-80 30 14 Power Distribution:
OmniClass
23-35 31 23 - Motor Control Centers:
BIM categories
Distribution units / systems: