Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
UAFC65
Bill of material
ABB - 1SBL391022R8600 - UAFC65-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
Product Id
1SBL391022R8600
Extended Product Type
UAFC65-30-00-86
Invoice Description
UAFC65-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
Long Description
UAFC65-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
International product number
3471525001679
Manufacturer Name
ABB
Customs tariff number
85364900
Procurement
Last updateJan 27, 2026, 8:10 AM
Part number1SBL391022R8600
All information without guarantee
Last update: Jan 27, 2026, 8:10 AM
Preview - Generation

Classifications
CNS
Object Properties:
Order Number: 1SBL391022R8600
Customs Tariff Number: 85364900
Description long: The UAFC65-30-00-86 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 65 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 400 ... 415 VLT 50Hz and 415 ... 440 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: UAFC65-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
GTIN-Code: 3471525001679
Type Code: UAFC65-30-00-86
Physical Properties:
Mass: 1.183 kg
ECLASS 13.0
27-37-10-06 - Capacitor contactor:
ECLASS 14.0
27-37-10-06 - Capacitor contactor:
net weight: 1.183 kg
rated current: 2 A
product article number of manufacturer: 1SBL391022R8600
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SBL391022R8600
Manufacturer product description: The UAFC65-30-00-86 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 65 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 400 ... 415 VLT 50Hz and 415 ... 440 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
height: 116 mm
depth: 119.5 mm
width: 70 mm
rated voltage: 415-440 V
Power loss per pole, current-dependent [PlIp]: 4.3 W
27-37-10-06 - Capacitor contactor:
ETIM 9.0
Capacitor contactor:
ETIM 10.0
Capacitor contactor: