Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
UAFC50
Bill of material
ABB - 1SBL381022R8600 - UAFC50-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
Product Id
1SBL381022R8600
Extended Product Type
UAFC50-30-00-86
Invoice Description
UAFC50-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
Long Description
UAFC50-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
International product number
3471525001464
Manufacturer Name
ABB
Customs tariff number
85364900
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: abb_1SBL381022R8600_UAFC50-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
Customs Tariff Number: 85364900
Description long: The UAFC50-30-00-86 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 50 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 400 ... 415 VLT 50Hz and 415 ... 440 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: UAFC50-30-00-86 400-415V 50Hz 415-440V 60Hz Contactor
GTIN-Code: 3471525001464
Type Code: UAFC50-30-00-86
Physical Properties:
Mass: 0.998 kg
ECLASS 13.0
27-37-10-06 - Capacitor contactor:
ECLASS 14.0
27-37-10-06 - Capacitor contactor:
net weight: 0.998 kg
rated current: 2 A
product article number of manufacturer: 1SBL381022R8600
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SBL381022R8600
Manufacturer product description: The UAFC50-30-00-86 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 50 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 400 ... 415 VLT 50Hz and 415 ... 440 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
height: 111 mm
depth: 119.5 mm
width: 55 mm
rated voltage: 415-440 V
Power loss per pole, current-dependent [PlIp]: W
27-37-10-06 - Capacitor contactor:
ETIM 9.0
Capacitor contactor:
ETIM 10.0
Capacitor contactor: