Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 7
Company
ABB Low Voltage & Systems
Description
UAFC30-RA
Bill of material
ABB - 1SBL291024R7510 - UAFC30-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
Product Id
1SBL291024R7510
Extended Product Type
UAFC30-30-10RA-75
Invoice Description
UAFC30-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
Long Description
UAFC30-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
International product number
3471525001082
Manufacturer Name
ABB
Customs tariff number
85364900
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Capacitor contactor:
CNS
Object Properties:
Order Number: abb_1SBL291024R7510_UAFC30-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
Object Properties:
Customs Tariff Number: 85364900
Description long: The UAFC30-30-10RA-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 1 auxilieary contacts, controlling capacitors up to 30 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 200 times nominal rms current,with their damping resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: UAFC30-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
GTIN-Code: 3471525001082
Type Code: UAFC30-30-10RA-75
Physical Properties:
Mass: 0.427 kg
Electro enhanced:
ETIM 9.0
Capacitor contactor:
Electro Quality
Certified:
eclass
27-37-10-06 - Capacitor contactor:
Net weight: 0.427 kg
rated current: 2 A
Internal article number: 1SBL291024R7510
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SBL291024R7510
Power loss per pole, current-dependent [PlIp]: 1.8 W
Manufacturer product description: The UAFC30-30-10RA-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 1 auxilieary contacts, controlling capacitors up to 30 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 200 times nominal rms current,with their damping resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
height: 140.7 mm
depth: 119.7 mm
width: 45 mm
rated voltage: 200-220 V