Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 7
Company
ABB Low Voltage & Systems
Description
UAFC20-RA
Bill of material
ABB - 1SBL231024R7510 - UAFC20-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
Product Id
1SBL231024R7510
Extended Product Type
UAFC20-30-10RA-75
Invoice Description
UAFC20-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
Long Description
UAFC20-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
International product number
3471525000801
Manufacturer Name
ABB
Customs tariff number
85364900
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Capacitor contactor:
CNS
Object Properties:
Order Number: abb_1SBL231024R7510_UAFC20-30-10RA-75 200V 50Hz 200-220V 60Hz Contactor
ETIM 9.0
Capacitor contactor:
eclass
27-37-10-06 - Capacitor contactor: