Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
UAFC20
Bill of material
ABB - 1SBL231022R7500 - UAFC20-30-00-75 200V 50Hz 200-220V 60Hz Contactor
Product Id
1SBL231022R7500
Extended Product Type
UAFC20-30-00-75
Invoice Description
UAFC20-30-00-75 200V 50Hz 200-220V 60Hz Contactor
Long Description
UAFC20-30-00-75 200V 50Hz 200-220V 60Hz Contactor
International product number
3471525000733
Manufacturer Name
ABB
Customs tariff number
85364900
Procurement
Last updateJan 27, 2026, 8:10 AM
Part number1SBL231022R7500
All information without guarantee
Last update: Jan 27, 2026, 8:10 AM
Preview - Generation

Classifications
CNS
Object Properties:
Order Number: 1SBL231022R7500
Customs Tariff Number: 85364900
Description long: The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: UAFC20-30-00-75 200V 50Hz 200-220V 60Hz Contactor
GTIN-Code: 3471525000733
Type Code: UAFC20-30-00-75
Physical Properties:
Mass: 0.373 kg
ECLASS 13.0
27-37-10-06 - Capacitor contactor:
ECLASS 14.0
27-37-10-06 - Capacitor contactor:
net weight: 0.373 kg
rated current: 2 A
product article number of manufacturer: 1SBL231022R7500
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SBL231022R7500
Manufacturer product description: The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. The UAFC20-30-00-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 0 auxilieary contacts, controlling capacitors up to 20 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
height: 86 mm
depth: 86 mm
Voltage type: AC/DC
width: 45 mm
rated voltage: 200-220 V
Power loss per pole, current-dependent [PlIp]: 0.7 W
27-37-10-06 - Capacitor contactor:
ETIM 9.0
Capacitor contactor:
ETIM 10.0
Capacitor contactor: