Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 7
Company
ABB Low Voltage & Systems
Description
UAFC15
Bill of material
ABB - 1SBL171022R7510 - UAFC15-30-10-75 200V 50Hz 200-220V 60Hz Contactor
Product Id
1SBL171022R7510
Extended Product Type
UAFC15-30-10-75
Invoice Description
UAFC15-30-10-75 200V 50Hz 200-220V 60Hz Contactor
Long Description
UAFC15-30-10-75 200V 50Hz 200-220V 60Hz Contactor
International product number
3471523026537
Manufacturer Name
ABB
Customs tariff number
85364900
Procurement
Last updateJan 27, 2026, 8:15 AM
Part number1SBL171022R7510
All information without guarantee
Last update: Jan 27, 2026, 8:15 AM
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Capacitor contactor:
CNS
Object Properties:
Order Number: 1SBL171022R7510
Object Properties:
Customs Tariff Number: 85364900
Description long: The UAFC15-30-10-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 1 auxilieary contacts, controlling capacitors up to 15 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: UAFC15-30-10-75 200V 50Hz 200-220V 60Hz Contactor
GTIN-Code: 3471523026537
Type Code: UAFC15-30-10-75
Physical Properties:
Mass: 0.323 kg
Electro enhanced:
ETIM 9.0
Capacitor contactor:
Electro Quality
Certified:
eclass
27-37-10-06 - Capacitor contactor:
Net weight: 0.323 kg
rated current: 2 A
Internal article number: 1SBL171022R7510
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SBL171022R7510
Power loss per pole, current-dependent [PlIp]: 0.7 W
Manufacturer product description: The UAFC15-30-10-75 is a 3 pole - 690 V IEC or 600 V UL capacitor switching contactor with 1 auxilieary contacts, controlling capacitors up to 15 KVR /400V AC-6b. The contactor can be used for installations in which the peak current up to 100 times nominal rms current resistors and must be used without additional inductances. The contactor are AC - 200 VLT 50Hz and 200 ... 220 VLT 60Hz controlled and can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
height: 86 mm
depth: 77 mm
Voltage type: AC/DC
width: 45 mm
rated voltage: 200-220 V