Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA50 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL351022R5100 + UA50-30-00 400-415V 50Hz / 480V 60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Designation
Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally open contacts as main contact
Number of normally closed contacts as main contact
Rated blind power at 400 V, 50 Hz
kvar
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL351022R5100
Description long: UA50 3-pole contactors for capacitor switching, can be used for the switching of capacitor banks whose inrush current peaks are less than or equal to 100 times nominal rms current. The table below gives the permissible powers according to operational voltage and temperature close to the contactor. It also specifies the maximum peak current Î values accepted by the contactor. The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. In these conditions, electrical durability of contactors is equal to 100 000 operating cycles. The UA.. series 3-pole contactors are of the block type design. - Main poles: 3 main poles - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
Description short: UA50-30-00 400-415V 50Hz / 480V 60Hz Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL351022R5100
Customs Tariff Number: 85364900
GTIN-Code: 3471522084514
ETIM 8.0
Capacitor contactor:
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated control supply voltage Us at AC 50HZ: 400 - 415 V
Rated control supply voltage Us at AC 60HZ: 480 - 480 V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit: Screw connection
Rated blind power at 400 V, 50 Hz: 33 kvar
Voltage type for actuating: AC
cadenas_class
: