Catalog navigation
Výběr CAD modelu
Available products: 17
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TKC6 - Mini Contactor Relay railway application
Bill of material
ABB - GJH1213061R5315 + TKC6-31Z-55 Mini Contactor Relay 50-90VDC
Product ID
Extended Product Type
Invoice Description
Description
Mini Contactor Relay railway application
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie, 400 V
A
Connection type auxiliary circuit
Mounting method
Interface
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact, delayed switching
Number of auxiliary contacts as normally open contact, leading
Number of auxiliary contacts as change-over contact
With LED indication
Suitable for manual operation
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:52 PM
Part numberGJH1213061R5315
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/cd47d70d-9bd4-4c8e-a767-7980b0dd7c29
Currency:
$
£
¥
CN¥
Veškeré informace bez záruky
Poslední aktualizace: Oct 18, 2023, 7:52 PM
Preview - Generation
Náhled
3D
2D

Klasifikace
CNS
Object Properties:
Order Number: GJH1213061R5315
Description long: The TKC6-31Z mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the noiseless and hum-free coil and a a switch position indication.
Description short: TKC6-31Z-55 Mini Contactor Relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Contactor relay:
Mounting method: DIN rail
Interface: false
Number of auxiliary contacts as normally open contact: 3
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie, 400 V: 3 A
Suitable for manual operation: false
Number of auxiliary contacts as change-over contact: 0
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 50 - 90 V
With LED indication: false
Connection type auxiliary circuit: Screw connection
Number of auxiliary contacts as normally closed contact, delayed switching: 0
Number of auxiliary contacts as normally open contact, leading: 0
Voltage type for actuating: DC