Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Smile - Safety stop buttons
Bill of material
ABB - 2TLA030051R0900 + Smile 11 SA Safety stop button
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of push buttons
0
Number of indicator lights
0
Number of key switches
0
Number of selector switches
0
Number of mushroom-shaped push-buttons
0
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Customs tariff number
8536508099
Deeplink product page
Link to product detail page
Type
Preview - Generation
Öngörünüm
3D
2D

Sınıflandırma
CNS
Object Properties:
Order Number: 2TLA030051R0900
Description long: Machine stop(Black button) in Smile enclosure, 2 x NC, Status LED in button, 1 x M12-5 male connector.
Description short: Safety stop button 2NC with one M12-5 connector.
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 8536508099
ETIM 8.0
Control circuit devices combination in enclosure:
Number of indicator lights: 0
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Degree of protection (IP): Other
Number of push buttons: 0
Number of selector switches: 0
Number of key switches: 0
Number of mushroom-shaped push-buttons: 0
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 0
Degree of protection (NEMA): Other