Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Smile - Reset buttons
Bill of material
ABB - 2TLA030053R0100 + Smile 11 RB Reset button Pluto with M12 male
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of push buttons
0
Number of indicator lights
0
Number of key switches
0
Number of selector switches
0
Number of mushroom-shaped push-buttons
0
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Customs tariff number
85365011
Deeplink product page
Link to product detail page
Type
Preview - Generation
Öngörünüm
3D
2D

Sınıflandırma
CNS
Object Properties:
Order Number: 2TLA030053R0100
Description long: Reset button in Smile enclosure, Pluto Lightbutton connection, 1 button+Blue LED, 1 x M12-5 male connector.
Description short: Reset button for Pluto safety PLC with one M12-5 connector.
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365011
ETIM 8.0
Control circuit devices combination in enclosure:
Number of indicator lights: 0
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Degree of protection (IP): Other
Number of push buttons: 0
Number of selector switches: 0
Number of key switches: 0
Number of mushroom-shaped push-buttons: 0
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 0
Degree of protection (NEMA): Other