Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
RV5 - Surge suppressor
Bill of material
ABB - 1SBN050010R1001 + RV5/133 Surge Suppressor
Product ID
Extended Product Type
Invoice Description
Description
varistor - AC or DC control voltage
Long Description
International product number
Product number of the Manufacturer
Type of accessory/spare part
Other
Customs tariff number
85363030
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBN050010R1001
Description long: RV5/133 is a varistor surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 50 ...133 V AC 50/60Hz or with a DC operated conventional contactor for a rated control circuit voltage between 50 ...133 V DC. The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components. Note: A varistor is a resistor whose value decreases to a very large extent when a certain voltage is applied at its terminals. Advantages: - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions. - high energy absorption: good damping - Unpolarized system. Drawback: clipping as from the varistor operating voltage, thus voltage front up to this point.
Description short: RV5/133 Surge Suppressor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85363030
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Other