Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion3-4-K2C-090-B - Light grid Active unit
Bill of material
ABB - 2TLA022306R0200 + Orion3-4-K2C-090-B - Active unit
Product ID
2TLA022306R0200
Extended Product Type
Orion3-4-K2C-090-B
Invoice Description
Orion3-4-K2C-090-B - Active unit
Description
Active unit, 4 beams, Protected height=900mm, Range=0.5-6.5m, Type 4.
Long Description
Orion3 Base Light Grids, Active unit, 4 beams, Protected height=900mm, Range=0.5-6.5m, Type 4. Orion3 Base is a light grid with a sturdy profile for access protection. Only one of the parts needs power supply, since both transmitter and receiver are in the same active part. The other part is passive with mirrors to reflect the beams. With 2-4 beams and an operating range of up to 8 m, it is intended for body detection.
International product number
7350024481839
Product number of the Manufacturer
2TLA022306R0200
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
2
Number of protected contact energized outputs
0
Fade-out possible
false
Type of interface for safety communication
Other
Type of switching output of the OSSD
PNP
Type of electric connection
Connector M12
Operation agent-safety class
Safety class 3
Width sensor
52 mm
Height of sensor
1 mm
Length of sensor
56.9 mm
EFI03991
300
Detection capability for test bodies
300 mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
false
Scope of delivery of the one-way system
Transmitter
Max. output current at protected output
500 mA
EFI02386
- - -
Ambient temperature
0 - 55 °C
With muting function
false
Override possible
false
Response time
12 ms
Resolution of the light curtain
319.8 mm
Reduced resolution
false
Transmission range of the safety field
6.5 m
Switching voltage of OSSD at state "high"
24 V
Safety field height
900 mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
0 - 24 V
Voltage type
DC
With beam coding
false
Clock control possible
false
With monitoring function downstream switching devices
true
Wavelength of the sensor
950 nm
With restart blockage
true
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
9031499000
Deeplink product page
Link to product detail page
Type
Orion3-4-K2C-090-B
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Description long: Orion3 Base Light Grids, Active unit, 4 beams, Protected height=900mm, Range=0.5-6.5m, Type 4. Orion3 Base is a light grid with a sturdy profile for access protection. Only one of the parts needs power supply, since both transmitter and receiver are in the same active part. The other part is passive with mirrors to reflect the beams. With 2-4 beams and an operating range of up to 8 m, it is intended for body detection.
Description short: Orion3-4-K2C-090-B Safety Light Grid - Active part
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 9031499000
Order Number: 2TLA022306R0200
ETIM 8.0
Light curtain:
Voltage type: DC
Cascadable: false
Suitable for safety functions: true
Ambient temperature: 0 - 55 °C
Number of semiconductor outputs with signalling function: 0
Number of contact energized outputs with signalling function: 0
Number of protected semiconductor outputs: 2
Number of protected contact energized outputs: 0
Fade-out possible: false
Type of interface for safety communication: Other
Type of switching output of the OSSD: PNP
Type of electric connection: Connector M12
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 0 - 24 V
Operation agent-safety class: Safety class 3
Detection capability for test bodies: 300 mm
Explosion safety category for gas: None
Explosion safety category for dust: None
Scope of delivery of the one-way system: Transmitter
Max. output current at protected output: 500 mA
With monitoring function downstream switching devices: true
With restart blockage: true
With muting function: false
Override possible: false
Response time: 12 ms
Reduced resolution: false
Transmission range of the safety field: 6.5 m
Switching voltage of OSSD at state "high": 24 V
Safety field height: 900 mm
Type of safety according to IEC 61496-1: 4
With beam coding: false
Clock control possible: false
Wavelength of the sensor: 950 nm
Degree of protection (IP): IP65
Resolution of the light curtain: 319.8 mm
Width sensor: 52 mm
Height of sensor: 1 mm
Length of sensor: 56.9 mm