Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1-4-30-075-E - Light curtain for hand detection
Bill of material
ABB - 2TLA022303R0400 + Orion1-4-30-075-E Transmitter+ Receiver
Product ID
2TLA022303R0400
Extended Product Type
Orion1-4-30-075-E
Invoice Description
Orion1-4-30-075-E Transmitter+ Receiver
Description
Transmitter/Receiver, Resolution=30mm, Protected height=750mm, Range=0.2-20m, Type 4.
Long Description
Orion1 Extended Light Curtain, Transmitter + Receiver, Resolution=30mm (hand), Protected height=750mm, Range=0.2-20m, Type 4. Orion1 Extended is an easy to use light curtain with compact dimensions. It has two resolutions for detection of fingers and hands, and comes with advanced features like cascading, muting and blanking. Light curtains are usually placed closed to the hazardous zone when repeated access to the machine is necessary, for example manually serviced machines.
International product number
7350024481655
Product number of the Manufacturer
2TLA022303R0400
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
2
Number of protected contact energized outputs
0
Fade-out possible
true
Type of interface for safety communication
Other
Type of switching output of the OSSD
PNP
Type of electric connection
Connector M12
Operation agent-safety class
Safety class 3
Width sensor
35 mm
Height of sensor
6.4 mm
Length of sensor
40.8 mm
EFI03991
30
Detection capability for test bodies
30 mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
true
Scope of delivery of the one-way system
Transmitter and receiver
Max. output current at protected output
500 mA
EFI02386
- - -
Ambient temperature
0 - 50 °C
With muting function
true
Override possible
true
Response time
16 ms
Resolution of the light curtain
30 mm
Reduced resolution
true
Transmission range of the safety field
20 m
Switching voltage of OSSD at state "high"
24 V
Safety field height
750 mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
0 - 24 V
Voltage type
DC
With beam coding
true
Clock control possible
false
With monitoring function downstream switching devices
true
Wavelength of the sensor
950 nm
With restart blockage
true
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
9031499000
Deeplink product page
Link to product detail page
Type
Orion1-4-30-075-E
Aperçus & Génération 3D
Aperçu
3D
2D

Classifications
CNS
Object Properties:
Description long: Orion1 Extended Light Curtain, Transmitter + Receiver, Resolution=30mm (hand), Protected height=750mm, Range=0.2-20m, Type 4. Orion1 Extended is an easy to use light curtain with compact dimensions. It has two resolutions for detection of fingers and hands, and comes with advanced features like cascading, muting and blanking. Light curtains are usually placed closed to the hazardous zone when repeated access to the machine is necessary, for example manually serviced machines.
Description short: Orion1-4-30-075-E Safety Light Curtain
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 9031499000
Order Number: 2TLA022303R0400
ETIM 8.0
Light curtain:
Voltage type: DC
Cascadable: true
Suitable for safety functions: true
Ambient temperature: 0 - 50 °C
Number of semiconductor outputs with signalling function: 0
Number of contact energized outputs with signalling function: 0
Number of protected semiconductor outputs: 2
Number of protected contact energized outputs: 0
Fade-out possible: true
Type of interface for safety communication: Other
Type of switching output of the OSSD: PNP
Type of electric connection: Connector M12
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 0 - 24 V
Operation agent-safety class: Safety class 3
Detection capability for test bodies: 30 mm
Explosion safety category for gas: None
Explosion safety category for dust: None
Scope of delivery of the one-way system: Transmitter and receiver
Max. output current at protected output: 500 mA
With monitoring function downstream switching devices: true
With restart blockage: true
With muting function: true
Override possible: true
Response time: 16 ms
Reduced resolution: true
Transmission range of the safety field: 20 m
Switching voltage of OSSD at state "high": 24 V
Safety field height: 750 mm
Type of safety according to IEC 61496-1: 4
With beam coding: true
Clock control possible: false
Wavelength of the sensor: 950 nm
Degree of protection (IP): IP65
Resolution of the light curtain: 30 mm
Width sensor: 35 mm
Height of sensor: 6.4 mm
Length of sensor: 40.8 mm