Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1-4-14-150-B - Light curtain for finger detection
Bill of material
ABB - 2TLA022300R0900 + Orion1-4-14-150-B - Transmitter
Product ID
2TLA022300R0900
Extended Product Type
Invoice Description
Orion1-4-14-150-B Transmitter+ Receiver
Description
Resolution=14mm, Protected height=1500mm, Range=0.2-6m, Type 4.
Long Description
International product number
Product number of the Manufacturer
Number of semiconductor outputs with signalling function
Number of contact energized outputs with signalling function
Number of protected semiconductor outputs
Number of protected contact energized outputs
Fade-out possible
Type of interface for safety communication
Type of switching output of the OSSD
Type of electric connection
Operation agent-safety class
Width sensor
mm
Height of sensor
mm
Length of sensor
mm
EFI03991
Detection capability for test bodies
mm
Explosion safety category for gas
Explosion safety category for dust
Cascadable
Scope of delivery of the one-way system
Max. output current at protected output
mA
EFI02386
Ambient temperature
°C
With muting function
Override possible
Response time
ms
Resolution of the light curtain
mm
Reduced resolution
Transmission range of the safety field
m
Switching voltage of OSSD at state "high"
V
Safety field height
mm
Type of safety according to IEC 61496-1
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type
With beam coding
Clock control possible
With monitoring function downstream switching devices
Wavelength of the sensor
nm
With restart blockage
Suitable for safety functions
Degree of protection (IP)
Customs tariff number
Deeplink product page
Link to product detail page
Type
Preview - Generation
Преглед
3D
2D

Класификации
CNS
Object Properties:
Order Number: 2TLA022300R0900
Description long: Orion1 Base Light Curtain, Transmitter + Receiver, Resolution=14mm (finger), Protected height=1500mm, Range=0.2-6m, Type 4. Orion1 Base is an easy to use light curtain with compact dimensions and two resolutions for detection of fingers and hands. Light curtains are usually used closed to the hazardous zone when repeated access to the machine is necessary, for example manually serviced machines. Light curtains can also be used to limit work zones inside the hazardous area and be mounted horizontally for area protection.
Description short: Orion1-4-14-150-B Safety Light Curtain
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 9031499000
ETIM 8.0
Light curtain:
Voltage type: DC
Cascadable: false
Suitable for safety functions: true
Ambient temperature: 0 - 55 °C
Number of semiconductor outputs with signalling function: 0
Number of contact energized outputs with signalling function: 0
Number of protected semiconductor outputs: 2
Number of protected contact energized outputs: 0
Fade-out possible: false
Type of interface for safety communication: Other
Type of switching output of the OSSD: PNP
Type of electric connection: Connector M12
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 0 - 24 V
Operation agent-safety class: Safety class 3
Detection capability for test bodies: 14 mm
Explosion safety category for gas: None
Explosion safety category for dust: None
Scope of delivery of the one-way system: Transmitter and receiver
Max. output current at protected output: 500 mA
With monitoring function downstream switching devices: true
With restart blockage: true
With muting function: false
Override possible: false
Response time: 43 ms
Reduced resolution: false
Transmission range of the safety field: 6 m
Switching voltage of OSSD at state "high": 24 V
Safety field height: 1500 mm
Type of safety according to IEC 61496-1: 4
With beam coding: false
Clock control possible: false
Wavelength of the sensor: 950 nm
Degree of protection (IP): IP65
Resolution of the light curtain: 14 mm
Width sensor: 32.3 mm
Height of sensor: 6.4 mm
Length of sensor: 36.9 mm