Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 41
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MS132-K - Manual Motor Starters
Bill of material
ABB - 1SAM340010R1003 + MS132-0.4KT Circuit-breaker for primary transformer protection,Trip Class 10
Product Id
Extended Product Type
Invoice Description
Type
Description
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Rated voltage
V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
kA
With thermal protection
Phase failure sensitive
Overload release current setting
A
Adjustment range short-term delayed short-circuit release
A
Switch off technique
Rated operating voltage
V
Adjustment range undelayed short-circuit release
A
Rated permanent current Iu
A
Rated operation power at AC-3, 400 V
kW
Type of electrical connection of main circuit
Type of control element
Device construction
With integrated auxiliary switch
With integrated under voltage release
Number of poles
Rated short-circuit breaking capacity lcu at 400 V, AC
kA
Degree of protection (IP)
Height
mm
Width
mm
Depth
mm
Customs tariff number
85362010
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:40 PM
Artikelnummer1SAM340010R1003
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/d8831063-dc1b-40a3-9b23-1a6e0f5f5ff3
Währung:
$
£
¥
CN¥
Alle Angaben ohne Gewähr
Letzte Aktualisierung: Oct 18, 2023, 7:40 PM
Preview - Generation
Vorschau
3D
2D

Klassifikationen
CNS
Sachmerkmal Eigenschaften:
Bestellnummer: 1SAM340010R1003
Description long: The circuit breaker for transformer protection MS132-0.4KT is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 0.4 A with Push-In Spring terminals. It allows fuseless protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips and terminal spacers are available as accessory.
Description short: MS132-0.4KT Circuit-breaker for primary
Manufacturer / brand name: ABB
Product website: Link to product detail page
Zolltarifnummer: 85362010
ETIM 8.0
Leistungsschalter für Motorschutz:
Breite: mm
Höhe: mm
Tiefe: mm
Bemessungsbetriebsleistung bei AC-3, 400 V: kW
Mit integriertem Hilfsschalter:
Bemessungsdauerstrom Iu: 0.4 A
Mit integriertem Unterspannungsauslöser:
Polzahl:
Bemessungsbetriebsspannung: V
Überlastauslöser Stromeinstellung: 0.25, 0.40 A
Schutzart (IP):
Mit thermischem Schutz:
Anschlussart Hauptstromkreis:
Ausführung des Betätigungselements:
Auslösetechnik:
Bemessungsgrenzkurzschlussausschaltstrom Icu bei 400 V, AC: kA
Einstellbereich des unverzögerten Kurzschlussauslösers: 8, 8 A
Phasenausfallempfindlich:
Gerätebauart:
Leistungsschalter für Trafo-, Generator- und Anlagenschutz:
Bemessungsdauerstrom Iu: 0.4 A
Überlastauslöser Stromeinstellung: 0.25, 0.40 A
Bemessungsspannung: 690, 690 V
Bemessungsgrenzkurzschlussausschaltstrom Icu bei 400 V, 50 Hz: 100 kA
Einstellbereich des kurzzeitverzögerten Kurzschlussauslösers: -, - A
Einstellbereich des unverzögerten Kurzschlussauslösers: 8, 8 A