Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-CTURAX-O1B - Transfer cable for connection of Orion1 Base to Urax-D1R.
Bill of material
ABB - 2TLA022315R3300 + M12-CTURAX O1B Transf. cable Urax O1B
Product ID
2TLA022315R3300
Extended Product Type
M12-CTURAX-O1B
Invoice Description
M12-CTURAX O1B Transf. cable Urax O1B
Description
Transfer cable for connection of Orion1 Base to Urax-D1R.
Long Description
Transfer cable, L=1 m, 8 x 0.34 mm2 + shield with straight M12-5 male + M12-8 female connectors. Shield connected to pin 3 (0 V) on male connector. Can be used when connecting Orion1 Base to an URAX-D1R.
International product number
7350024482997
Product number of the Manufacturer
2TLA022315R3300
Type of accessory/spare part
Other
Accessory
true
Spare part
false
Customs tariff number
85444290
Deeplink product page
Link to product detail page
Type
M12-CTURAX-O1B
Preview - Generation
Previsualización
3D
2D

Clasificaciones
CNS
Object Properties:
Order Number: 2TLA022315R3300
Description long: Transfer cable, L=1 m, 8 x 0.34 mm2 + shield with straight M12-5 male + M12-8 female connectors. Shield connected to pin 3 (0 V) on male connector. Can be used when connecting Orion1 Base to an URAX-D1R.
Description short: M12-CTURAX-O1B Orion cable
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85444290
ETIM 8.0
Accessories/spare parts for sensor technology:
Type of accessory/spare part: Other
Accessory: true
Spare part: false