카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-3E - M12-3E M12 Y-connector
Bill of material
ABB - 2TLA020055R0200 + M12-3E M12 Y-connector
Product ID
2TLA020055R0200
Extended Product Type
M12-3E
Invoice Description
M12-3E M12 Y-connector
Description
M12 Y connector for the connection of 2 different safety or non-safety circuits in one cable
Long Description
M12-3E is a M12 Y-connector for the connection of 2 DYNlink devices or one DYNlink device and one light button to Pluto safety PLC with only one cable. Connector #2 is a M12-5 female connector for connection of the first circuit. Connector #3 ia a M12-5 female connector for connection of the second circuit. Connector #1 is a M12-5 male connector for connection to IQs on the Pluto safety PLC.
International product number
7350024452273
Product number of the Manufacturer
2TLA020055R0200
Model
Y-adapter
Contact type
Female
Screened
true
Number of poles
0
Material housing
Other
EFI02386
- - -
Ambient temperature
- - - °C
EFI02393
- - -
Operating temperature
- - - °C
Degree of protection (IP), mounted
IP67
Material thread ring
Other
Rated voltage
24 V
Customs tariff number
8538909999
Deeplink product page
Link to product detail page
Type
M12-3E
미리보기 - 생성
프리뷰
3D
2D

분류
CNS
Object Properties:
Description long: M12-3E is a M12 Y-connector for the connection of 2 DYNlink devices or one DYNlink device and one light button to Pluto safety PLC with only one cable. Connector #2 is a M12-5 female connector for connection of the first circuit. Connector #3 ia a M12-5 female connector for connection of the second circuit. Connector #1 is a M12-5 male connector for connection to IQs on the Pluto safety PLC.
Description short: M12 Y-connector for the connection of 2 DYNlink devices or one DYNlink and one light button to Pluto safety PLC with only one cable.
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 8538909999
Order Number: 2TLA020055R0200
ETIM 8.0
Sensor actuator adapter:
Model: Y-adapter
Rated voltage: 24 V
Screened: true
Number of poles: 0
Contact type: Female
Material housing: Other
Ambient temperature: - - - °C
Operating temperature: - - - °C
Degree of protection (IP), mounted: IP67
Material thread ring: Other