Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-3D - M12-3D M12 Y-connector
Bill of material
ABB - 2TLA020055R0300 + M12-3D M12 Y-connector
Product ID
2TLA020055R0300
Extended Product Type
M12-3D
Invoice Description
M12-3D M12 Y-connector
Description
M12 Y connector for easy installation of Light Grids and Light Curtains Transmitter and receiver.
Long Description
M12-3D is a M12 Y-connector that simplifies the connection of a light guard with transmitter and receiver. Connector #2 is a M12-8 female connector for the receiver, connector #3 is a M12-5 female connector for the transmitter, and connector #1 is a M12-8 male connector for the cable to the safety control unit.
International product number
7350024452280
Product number of the Manufacturer
2TLA020055R0300
Model
Y-adapter
Contact type
Female
Screened
true
Number of poles
0
Material housing
Other
EFI02386
- - -
Ambient temperature
- - - °C
EFI02393
- - -
Operating temperature
- - - °C
Degree of protection (IP), mounted
IP67
Material thread ring
Other
Rated voltage
24 V
Customs tariff number
85444290
Deeplink product page
Link to product detail page
Type
M12-3D
Preview - Generation
プレビュー
3D
2D

クラフィシケーション
CNS
Object Properties:
Description long: M12-3D is a M12 Y-connector that simplifies the connection of a light guard with transmitter and receiver. Connector #2 is a M12-8 female connector for the receiver, connector #3 is a M12-5 female connector for the transmitter, and connector #1 is a M12-8 male connector for the cable to the safety control unit.
Description short: M12-3D Connection accessory
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85444290
Order Number: 2TLA020055R0300
ETIM 8.0
Sensor actuator adapter:
Model: Y-adapter
Rated voltage: 24 V
Screened: true
Number of poles: 0
Contact type: Female
Material housing: Other
Ambient temperature: - - - °C
Operating temperature: - - - °C
Degree of protection (IP), mounted: IP67
Material thread ring: Other