Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-3B - M12 Y connector
Bill of material
ABB - 2TLA020055R0100 + M12-3B M12 Y-connector
Product ID
2TLA020055R0100
Extended Product Type
M12-3B
Invoice Description
M12-3B M12 Y-connector
Description
M12-3B M12 Y-connector
Long Description
M12-3B is a M12 Y-connector for parallel connection of 2 DYNlink devices such as Eden sensors, and Tina adapters. Connectors #2 and #3 are M12-5 female connectors for connection of the DYNlink safety devices and connector #1 is a M12-5 male connector for connection to the DYNlink loop.
International product number
7350024452266
Product number of the Manufacturer
2TLA020055R0100
Model
Y-adapter
Contact type
Female
Screened
true
Number of poles
0
Material housing
Other
EFI02386
- - -
Ambient temperature
- - - °C
EFI02393
- - -
Operating temperature
- - - °C
Degree of protection (IP), mounted
IP67
Material thread ring
Other
Rated voltage
24 V
Customs tariff number
8538909999
Deeplink product page
Link to product detail page
Type
M12-3B
Preview - Generation
Öngörünüm
3D
2D

Sınıflandırma
CNS
Object Properties:
Description long: M12-3B is a M12 Y-connector for parallel connection of 2 DYNlink devices such as Eden sensors, and Tina adapters. Connectors #2 and #3 are M12-5 female connectors for connection of the DYNlink safety devices and connector #1 is a M12-5 male connector for connection to the DYNlink loop.
Description short: M12 Y-connector for parallel connection of 2 DYNlink devices.
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 8538909999
Order Number: 2TLA020055R0100
ETIM 8.0
Sensor actuator adapter:
Model: Y-adapter
Rated voltage: 24 V
Screened: true
Number of poles: 0
Contact type: Female
Material housing: Other
Ambient temperature: - - - °C
Operating temperature: - - - °C
Degree of protection (IP), mounted: IP67
Material thread ring: Other